Portege X30L
Portege X30L
Portege X30L
Portege X30L
Portege X30L
Portege X30L

Portégé X30L-K1331

$1,379.99

The hyperlight Portégé® X30L-K from Dynabook proves premium performance and build quality doesn’t have to weigh you down. Weighing as little as 904 grams, this stylish 13-inch Windows laptop features 12th Gen hybrid-architecture Intel® Core™ processors, up to 32GB of LPDDR5 memory, and an IGZO or multi-touch display. Engineered for strength and durability this laptop can endure extreme conditions, and easily holds up to daily use by today’s on-the-go professional. Beyond capable, the Portege X30L-K packs dual pointing devices, a comfortable full-size keyboard, a variety of common ports and the Wi-Fi 6E for unplugged productivity.

Our Lightest 13-Inch Laptop

Sporting a Tech Blue magnesium chassis meeting MIL-STD-810H durability standards, the Portégé X30L-K, weighs under 2 lbs and boasts an ultra-thin design for effortless portability.

Premium Takes a New Form

Featuring a compact aluminum chassis, 13.3-inch IGZO or multi-touch display with 180° hinges, and premium keyboard, the Portégé X30L is the perfect mix of style, form and function.

Connect at a New Level

Beyond its ultrafast Thunderbolt 4 ports, the Portégé X30L features a mix of full-size ports, including HDMI, USB-A (Sleep & Charge) and LAN for seamless, adapter-free connectivity.

Mission Critical Security

This Secured-core PC packs a mix of hardware, firmware, software and identity protection technologies, and is suitable for mission critical users in the most data-sensitive industries.

Dynabook’s Portégé line sets the standard for premium notebooks and 2-in-1 convertible PCs, merging cutting-edge innovation with sophisticated design. Crafted for professionals seeking superior performance and versatility, Portégé laptops and 2-in-1s are built using premium materials and boast high-end features, including powerful processors, vibrant displays, innovative features, and mission-critical security. With an emphasis on portability and durability, these devices are meticulously engineered to complement the fast-paced, mobile demands of modern professionals while exuding elegance and reliability.

Product Service Support That Fits Your Needs

Dynabook +Care Service® warranty means that we are here for you, however best fits your needs.
With four convenient service options available, we make servicing your product painless.

  • Technical Phone Support Service
  • Depot Repair Service
  • Carry-In Service
  • On-Site Service

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Menu